IESNA:LM-63-2002
[TEST]P1055799
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H775D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2293
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1307.5 1296.7 1290.9 1282.1 1268.4 1249.8 1229.2 1205.8 1178.4 1149.1
1116.8 1081.6 1043.4 1004.3 963.3 921.2 878.2 832.2 786.3 740.3
692.4 645.4 599.5 551.5 500.7 454.7 405.8 356 306.1 257.2
207.3 162.3 119.3 78.2 42.1 14.7 0
1307.5 1313.4 1306.5 1293.8 1272.3 1242.9 1211.6 1176.4 1137.3 1096.3
1049.3 1002.4 953.5 901.6 848.8 795.1 740.3 685.5 630.8 575
521.2 468.4 416.6 365.7 316.8 270.9 224.9 186.8 157.4 130.1
103.7 80.2 59.7 41.1 25.4 10.8 0
1307.5 1300.6 1287.9 1259.6 1225.3 1184.3 1138.3 1084.5 1027.8 966.2
902.6 838.1 771.6 708 645.4 584.8 527.1 471.4 419.5 370.6
324.7 286.5 258.2 229.8 203.4 179.9 157.4 136.9 117.4 98.8
82.1 65.5 50.9 36.2 23.5 10.8 0
1307.5 1301.6 1276.2 1241 1196 1141.2 1082.6 1016.1 940.8 863.5
790.2 717.8 647.4 581.9 522.2 465.5 412.7 362.8 323.7 296.3
270.9 246.4 220 199.5 178 159.4 140.8 123.2 106.6 91.9
76.3 61.6 47.9 34.2 21.5 9.8 0
1307.5 1305.5 1285 1243.9 1192.1 1134.4 1067.9 993.6 913.4 835.1
757.9 681.6 612.2 547.6 489 434.2 384.3 341.3 312.9 286.5
261.1 239.6 215.1 193.6 175 156.5 138.9 122.2 105.6 90
75.3 60.6 46.9 34.2 22.5 10.8 0
